IRHLNA797064SCS
Active and preferred

IRHLNA797064SCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHLNA797064SCS
IRHLNA797064SCS


Product details

  • Configuration
    Discrete
  • Die Size
    6
  • ESD Class
    Class 3B
  • Generation
    R7
  • ID (@100°C) max
    -56 A
  • ID (@25°C) max
    -56 A
  • Language
    SPICE
  • Optional TID Rating (kRad(si))
    100 300
  • Package
    SMD-2
  • Polarity
    P
  • Product Category
    Rad hard MOSFETS
  • QG
    130 nC
  • QPL Part Number
    2N7622U2
  • Qualification
    QIRL
  • RDS (on) (@25°C) max
    15 mΩ
  • TID max
    100 Krad(Si)
  • VBRDSS
    -60 V
  • VF max
    -5 V
  • Voltage Class
    100 V

OPN
Product Status active and preferred
Infineon Package
Package Name SMD-2 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name SMD-2 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHLNA797064SCS is a R7, rad hard, -60V, -56A, single, P-channel MOSFET in a SMD-2 package. With electrical performance up to 100krad(Si) TID and QIRL classification, it provides a simple solution to interfacing CMOS and TTL control circuits to power devices in space and other radiation environments. Ideal for interfacing with logic gates and microcontrollers, while maintaining immunity to single event gate rupture and burnout.

Applications

Documents

Design resources

Developer community