ConfigurationQuad
-
Die Size1
-
GenerationR5
-
ID (N-CH @100°C) max1.1 A
-
ID (N-CH @25°C) max1.8 A
-
Optional TID Rating (kRad(si))300
-
PackageMO-036AB
-
PolarityN
-
QPL Part Number2N7612M1
-
QualificationQIRL
-
RDS (on) (N-CH @25°C) max330 mΩ
-
VBRDSS min100 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.