ConfigurationQuad
-
Die Size1
-
ESD ClassClass 1A
-
GenerationR5
-
ID (N-CH @100°C) max1 A
-
ID (N-CH @25°C) max1.6 A
-
LanguageSPICE
-
Optional TID Rating (kRad(si))300 500 1000
-
PackageMO-036AB
-
PolarityN
-
Product CategoryRad hard MOSFETS
-
QG17 nC
-
QualificationQIRL
-
RDS (on) (N-CH @25°C) max290 mΩ
-
VBRDSS min100 V
-
Voltage Class100 V
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | |
| Package Name | 14 Pin Dual SB - Quad |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | 14 Pin Dual SB - Quad |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.