ConfigurationDiscrete
-
Die Size1
-
ESD ClassClass 1A
-
GenerationR4
-
ID (@100°C) max-1.5 A
-
ID (@25°C) max-2.3 A
-
Optional TID Rating (kRad(si))100 300
-
Package18-pin LCC
-
PolarityP
-
QG16 nC
-
QualificationQIRL
-
RDS (on) (@25°C) max1100 mΩ
-
TID max100 Krad(Si)
-
VBRDSS-100 V
-
VF max-2.6 V
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | |
| Package Name | LCC-18 MOSFET |
| Packing Size | N/A |
| Packing Type | N/A |
| Moisture Level | N/A |
| Moisture Packing | N/A |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | LCC-18 MOSFET |
| Packing Size | 0 |
| Packing Type | |
| Moisture Level | - |
| Moisture Packing | |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.