IRHC593Z30CDK
not for new design
RoHS Compliant

IRHC593Z30CDK

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRHC593Z30CDK
IRHC593Z30CDK


Product details

  • Die Size
    3
  • Family
    Rad hard power MOSFET
  • Generation
    R5
  • Polarity
    P
  • Product Group
    Rad hard power MOSFET
  • TID max
    300 Krad(Si)

OPN
Product Status not for new design
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes

Product Status not for new design
Infineon Package --
Package Name -
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRHC593Z30CDK is a 30V rad hard MOSFET in a bare die package. This R5 generation device has electrical performance up to 300 kRad(Si) and is screened to level K per MIL-PRF-19500, appendix G.

Applications

Documents

Design resources

Developer community