ID (@ TC=25°C) max61 A
-
ID (@ TC=100°C) max43 A
-
ID max43 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageD2PAK (TO-263)
-
PolarityN
-
Ptot max91 W
-
Qgd16 nC
-
QG43 nC
-
RDS (on) (@10V) max11 mΩ
-
RDS (on) max11 mΩ
-
RthJC max1.64 K/W
-
Tj max175 °C
-
VDS max55 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Industry-leading quality
- Fast Switching
- 175°C Operating Temperature
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.