ID (@ TC=25°C) max72 A
-
ID max51 A
-
ID (@ TC=100°C) max51 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageD2PAK (TO-263)
-
PolarityN
-
Ptot max150 W
-
Qgd24 nC
-
QG73.3 nC
-
RDS (on) max12 mΩ
-
RDS (on) (@10V) max12 mΩ
-
RthJC max1 K/W
-
Tj max175 °C
-
VDS max60 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Low RDS(on)
- Industry-leading quality
- Dynamic dv/dt Rating
- Fast Switching
- Fully Avalanche Rated
- 175°C Operating Temperature
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.