Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRFZ44NL
END OF LIFE
discontinued
RoHS Compliant

IRFZ44NL

END OF LIFE
55V Single N-Channel Power MOSFET in a TO-262 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFZ44NL
IRFZ44NL


Product details

  • ID (@25°C) max
    49 A
  • Mounting
    THT
  • Package
    I2PAK (TO-262)
  • Polarity
    N
  • Ptot max
    110 W
  • Qgd
    16.7 nC
  • QG (typ @10V)
    42 nC
  • RDS (on) (@10V) max
    17.5 mΩ
  • RthJC max
    1.4 K/W
  • Tj max
    175 °C
  • VDS max
    55 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFZ44NLPBF
Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 1000
Packing Type TUBE
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes

Product Status discontinued
Infineon Package
Package Name I2PAK
Packing Size 1000
Packing Type TUBE
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Industry standard through-hole power package
  • High-current rating

Benefits

  • Increased ruggedness
  • Wide availability from distribution partners
  • Industry standard qualification level
  • Standard pinout allows for drop in replacement
  • High current carrying capability

Applications

Documents

Design resources

Developer community