IRFY9130CMSCV
not for new design

IRFY9130CMSCV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFY9130CMSCV
IRFY9130CMSCV


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    -7.1 A
  • ID (@25°C) max
    -11.2 A
  • Package
    TO-257AA
  • Polarity
    P
  • RDS (on) (@25°C) max
    300 mΩ
  • VBRDSS min
    -100 V

OPN
Product Status not for new design
Infineon Package M-TO257-3
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level NA
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status not for new design
Infineon Package M-TO257-3
Package Name -
Packing Size 0
Packing Type
Moisture Level NA
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IRFY9130CMSCV is a high reliability, -100V, single, P-channel MOSFET in a TO-257AA package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications. It has TXV level screening and is suitable for defense applications.

Applications

Documents

Design resources

Developer community