IRFY340C
Active and preferred

IRFY340C

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFY340C
IRFY340C


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    5.5 A
  • ID (@25°C) max
    8.7 A
  • Package
    TO-257AA
  • Polarity
    N
  • RDS (on) (@25°C) max
    550 mΩ
  • VBRDSS min
    400 V

OPN
IRFY340CEPSA1
Product Status active and preferred
Infineon Package M-TO257-3
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package M-TO257-3
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IRFY340C is a high reliability, 400V, single, N-channel MOSFET in a TO-257AA package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community