IRFU3806
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID max43 A
-
ID (@ TC=100°C) max31 A
-
ID (@ TC=25°C) max43 A
-
MountingTHT
-
PackageIPAK (TO-251)
-
PolarityN
-
Ptot max71 W
-
Qgd6.3 nC
-
QG22 nC
-
RDS (on) max15.8 mΩ
-
RDS (on) (@10V) max15.8 mΩ
-
RthJC max2.12 K/W
-
Tj max175 °C
-
VDS max60 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.