Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRFU3410
END OF LIFE
discontinued
RoHS Compliant

IRFU3410

END OF LIFE
100V Single N-Channel Power MOSFET in a I-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFU3410
IRFU3410


Product details

  • ID (@25°C) max
    31 A
  • Mounting
    THT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    IPAK (TO-251)
  • Polarity
    N
  • Ptot max
    110 W
  • Qgd
    11 nC
  • QG (typ @10V)
    37 nC
  • RDS (on) (@10V) max
    39 mΩ
  • RthJC max
    1.4 K/W
  • Tj max
    175 °C
  • VDS max
    100 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFU3410PBF
Product Status discontinued
Infineon Package
Package Name IPAK
Packing Size 3000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,MX
Country of Diffusion (CoD)
CN

Product Status discontinued
Infineon Package
Package Name IPAK
Packing Size 3000
Packing Type TUBE
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,MX
Country of Diffusion (CoD)
CN
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100kHz
  • Industry standard through-hole power package

Benefits

  • Increased ruggedness
  • Wide availability from distribution partners
  • Industry standard qualification level
  • High performance in low frequency applications
  • Standard pinout allows for drop in replacement

Applications

Documents

Design resources

Developer community