Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRFS4020
END OF LIFE
discontinued
RoHS Compliant

IRFS4020

END OF LIFE
200V Single N-Channel Digital Audio StrongIRFET™ Power MOSFET in a D2Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFS4020
IRFS4020


Product details

  • ID (@25°C) max
    18 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    D2PAK (TO-263)
  • Polarity
    N
  • Ptot max
    100 W
  • Qgd
    5.3 nC
  • QG (typ @10V)
    18 nC
  • RDS (on) (@10V) max
    105 mΩ
  • RthJC max
    1.43 K/W
  • VDS max
    200 V
  • VGS(th) range
    3 V to 4.9 V
  • VGS(th)
    3.95 V
  • VGS max
    20 V

OPN
IRFS4020TRLPBF
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
KR,TW

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
KR,TW
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Industry standard surface mount package
  • High-current rating

Benefits

  • Wide distribution availability
  • Industry standard qualification level
  • Drop-in replacement with standard pinout
  • High power density

Applications

Documents

Design resources

Developer community