IRFR7446
not for new design
RoHS Compliant

IRFR7446

StrongIRFET™ power MOSFET 40 V in a DPAK package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFR7446
IRFR7446


Product details

  • ID (@25°C) max
    120 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    98 W
  • Qgd
    22 nC
  • QG (typ @10V)
    65 nC
  • RDS (on) (@10V) max
    3.9 mΩ
  • RthJC max
    1.52 K/W
  • Tj max
    175 °C
  • VDS max
    40 V
  • VGS(th) range
    2.2 V to 3.9 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFR7446TRPBF
Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,GB

Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE,GB
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Benefits

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Optimized for 10 V gate-drive voltage (called Normal level)
  • Silicon optimized for applications switching below <100 KHz
  • Softer body-diode compared to previous silicon generation
  • Industry standard surface-mount power package
  • Capable of being wave soldered
Documents

Design resources

Developer community