IRFR3711

IRFR3711

20V Single N-Channel HEXFET Power MOSFET in a D-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFR3711
IRFR3711


Product details

  • ID (@25°C) max
    100 A
  • Moisture Sensitivity Level
    1
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    120 W
  • Qgd
    8.9 nC
  • QG (typ @4.5V)
    29 nC
  • RDS (on) (typ @10V) max
    6.5 mΩ
  • RDS (on) (typ @4.5V) max
    8.5 mΩ
  • RthJC max
    1.04 K/W
  • VDS max
    20 V
  • VGS(th) range
    1 V to 3 V
  • VGS(th)
    2 V
  • VGS max
    20 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community