Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRFR2607Z
END OF LIFE
discontinued
RoHS Compliant

IRFR2607Z

END OF LIFE
75V Single N-Channel HEXFET Power MOSFET in a D-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFR2607Z
IRFR2607Z


Product details

  • ID (@25°C) max
    45 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    110 W
  • Qgd
    14 nC
  • QG (typ @10V)
    34 nC
  • RDS (on) (@10V) max
    22 mΩ
  • RthJC max
    1.38 K/W
  • Tj max
    175 °C
  • VDS max
    75 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFR2607ZTRPBF
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
GB,TW

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
GB,TW

Applications

Documents

Design resources

Developer community