IRFR2407
not for new design
RoHS Compliant

IRFR2407

75V Single N-Channel IR MOSFET in a D-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFR2407
IRFR2407


Product details

  • ID (@25°C) max
    42 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    110 W
  • Qgd
    22 nC
  • QG (typ @10V)
    74 nC
  • RDS (on) (typ @10V) max
    26 mΩ
  • RthJC max
    1.4 K/W
  • Special Features
    Wide SOA
  • Tj max
    175 °C
  • VDS max
    75 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFR2407TRPBF
Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN

Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Silicon optimized for applications
  • Industry standard surface mount package

Benefits

  • Increased ruggedness
  • Wide availability at distribution
  • Industry standard qualification level
  • High performance, low-frequency
  • Drop-in replacement with standard pinout

Applications

Documents

Design resources

Developer community