IRFR18N15D

IRFR18N15D

150V Single N-Channel HEXFET Power MOSFET in a D-Pak package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFR18N15D
IRFR18N15D


Product details

  • ID (@25°C) max
    18 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    110 W
  • Qgd
    14 nC
  • QG (typ @10V)
    28 nC
  • RDS (on) (typ @10V) max
    125 mΩ
  • RthJC max
    1.4 K/W
  • Tj max
    175 °C
  • VDS max
    150 V
  • VGS(th) range
    3 V to 5.5 V
  • VGS(th)
    4.25 V
  • VGS max
    30 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Benefits

  • RoHS Compliant
  • Industry-leading quality
  • Fully Characterized Avalanche Voltage and Current
  • Low Gate-to-Drain Charge to Reduce Switching Losses
  • Fully Characterized Capacitance Including Effective Coss to Simplify Design

Applications

Documents

Design resources

Developer community