IRFR1010Z
not for new design
RoHS Compliant

IRFR1010Z

55V Single N-Channel HEXFET Power MOSFET in a D-Pak package
Multiple OPNs available

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    91 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    DPAK (TO-252)
  • Polarity
    N
  • Ptot max
    140 W
  • Qgd
    23 nC
  • QG (typ @10V)
    63 nC
  • RDS (on) (typ @10V) max
    7.5 mΩ
  • RthJC max
    1.11 K/W
  • Tj max
    175 °C
  • VDS max
    55 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFR1010ZTRPBF IRFR1010ZTRLPBF
Product Status not for new design discontinued
Infineon Package
Package Name DPAK DPAK
Packing Size 2000 3000
Packing Type TAPE & REEL TAPE & REEL LEFT
Moisture Level 1 N/A
Moisture Packing NON DRY NON DRY
Lead-free No No
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
CN
-
Country of Diffusion (CoD)
GB,TW
-

Product Status not for new design
Infineon Package
Package Name DPAK
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
GB,TW

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 3000
Packing Type TAPE & REEL LEFT
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA) -
Country of Diffusion (CoD) -

Applications

Documents

Design resources

Developer community