IRFP4332
Product details
-
ID (@25°C) max57 A
-
MountingTHT
-
Operating Temperature range-40 °C to 175 °C
-
PackageTO-247
-
PolarityN
-
Ptot max360 W
-
Qgd35 nC
-
QG (typ @10V)99 nC
-
RDS (on) (@10V) max33 mΩ
-
RthJC max0.42 K/W
-
Tj max175 °C
-
VDS max250 V
-
VGS(th) range3 V to 5 V
-
VGS(th)4 V
-
VGS max30 V
| Recommended | ||||
|
OPN
|
IRFP4332PBFXKMA1 | IRFP4332PBF | ||
| Product Status | active | discontinued | ||
| Infineon Package | ||||
| Package Name | TO247 | TO247 | ||
| Packing Size | 400 | 400 | ||
| Packing Type | TUBE | TUBE | ||
| Moisture Level | NA | NA | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | Yes | No | ||
| Halogen Free | Yes | Yes | ||
| RoHS Compliant | Yes | Yes | ||
| Country of Assembly (CoA) |
CN
|
MX
|
||
| Country of Diffusion (CoD) |
DE,GB,TW
|
DE,GB,TW
|
||
|
Infineon stock last updated:
|
ea.
in stock
|
|||
|
|
||||
|
|
|
|||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO247 |
| Packing Size | 400 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
DE,GB,TW
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | TO247 |
| Packing Size | 400 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
MX
|
| Country of Diffusion (CoD) |
DE,GB,TW
|
Features
- Optimized for broadest availability
- Product qualification according to JEDEC
- Industry standard through-hole power
- High-current rating
Benefits
- Wide distribution availability
- Industry standard qualification level
- Drop-in replacement with standard pinout
- High power density
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.