ConfigurationDiscrete
-
ID (@100°C) max2.5 A
-
ID (@25°C) max3.9 A
-
PackageSMD-1
-
PolarityN
-
RDS (on) (@25°C) max3500 mΩ
-
VBRDSS min1000 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.