IRFN340
Active and preferred

IRFN340

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFN340
IRFN340


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    6 A
  • ID (@25°C) max
    10 A
  • Package
    SMD-1
  • Polarity
    N
  • QPL Part Number
    2N7221U
  • Qualification
    DLA
  • RDS (on) (@25°C) max
    550 mΩ
  • VBRDSS min
    400 V

OPN
IRFN340EPSA1
Product Status active and preferred
Infineon Package
Package Name SMD-1 standard
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name SMD-1 standard
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IRFN340 is a high reliability, 400V, single, N-channel MOSFET in a SMD-1 package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community