IRFM460SCV
Active and preferred

IRFM460SCV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRFM460SCV
IRFM460SCV


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    12 A
  • ID (@25°C) max
    19 A
  • Package
    TO-254AA
  • Polarity
    N
  • RDS (on) (@25°C) max
    270 mΩ
  • VBRDSS min
    500 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-254AA STANDARD
Packing Size N/A
Packing Type N/A
Moisture Level NA
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name TO-254AA STANDARD
Packing Size 0
Packing Type
Moisture Level NA
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IRFM460SCV is a high reliability, 500V, single, N-channel MOSFET in a TO-254AA package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications. It has TXV level screening and is suitable for defense applications.

Applications

Documents

Design resources

Developer community