ID (@25°C) max86 A
-
MountingTHT
-
PackageTO-220 FullPAK
-
PolarityN
-
Ptot max75 W
-
Qgd42 nC
-
QG (typ @10V)130 nC
-
RDS (on) (@10V) max3.4 mΩ
-
RthJC max2.87 K/W
-
Tj max175 °C
-
VDS max60 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Improved Gate, Avalanche and Dynamic dV/dt Ruggedness
- Fully Characterized Capacitance and Avalanche SOA
- Enhanced body diode dV/dt and dI/dt Capability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.