ID (@25°C) max95 A
-
MountingTHT
-
PackageTO-220 FullPAK
-
PolarityN
-
Ptot max42 W
-
Qgd30 nC
-
QG (typ @10V)88 nC
-
RDS (on) (@10V) max2.5 mΩ
-
RthJC max3.6 K/W
-
Tj max175 °C
-
VDS max40 V
-
VGS(th) range2.2 V to 3.9 V
-
VGS(th)3 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- Improved gate, avalanche and dynamic dV/dt ruggedness
- Fully characterized capacitance and avalanche SOA
- Enhanced body diode dV/dt and dI/dt capability
- Lead-Free, RoHS compliant
- StrongIRFET™
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.