IRFI4321
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@25°C) max34 A
-
MountingTHT
-
Operating Temperature range-55 °C to 150 °C
-
PackageTO-220 FullPAK
-
PolarityN
-
Ptot max46 W
-
Qgd20 nC
-
QG (typ @10V)73 nC
-
RDS (on) (@10V) max16 mΩ
-
RthJC max2.73 K/W
-
Tj max150 °C
-
VDS max150 V
-
VGS(th) range3 V to 5 V
-
VGS(th)4 V
-
VGS max30 V
|
OPN
|
IRFI4321PBF |
|---|---|
| Product Status | not for new design |
| Infineon Package | |
| Package Name | TO-220 FullPAK |
| Packing Size | 2000 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
GB,KR,TW
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | |
| Package Name | TO-220 FullPAK |
| Packing Size | 2000 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
GB,KR,TW
|
Features
- Optimized for broadest availability
- Product qualification according to JEDEC
- Silicon optimized for switching <100kHz
- Isolated package
Benefits
- Wide distribution availability
- Industry standard qualification level
- High performance, low-frequency
- No need for insulating hardware
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.