Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IRFH7934
END OF LIFE
discontinued
RoHS Compliant

IRFH7934

END OF LIFE
30V Single N-Channel Power MOSFET in a PQFN 5x6 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    76 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    3.1 W
  • Qgd
    6.3 nC
  • QG (typ @4.5V)
    20 nC
  • RDS (on) (@10V) max
    3.5 mΩ
  • RDS (on) (@4.5V) max
    5.1 mΩ
  • RthJC max
    2.9 K/W
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS(th) range
    1.35 V to 2.35 V
  • VGS(th)
    1.8 V
  • VGS max
    20 V

OPN
IRFH7934TRPBF
Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
IL,TW

Product Status discontinued
Infineon Package
Package Name SuperSO8 5x6
Packing Size 4000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
IL,TW
The StrongIRFET™ power MOSFET family is optimized for low RDS(on) and high current capability. The devices are ideal for low frequency applications requiring performance and ruggedness. The comprehensive portfolio addresses a broad range of applications including DC motors, battery management systems, inverters, and DC-DC converters.

Features

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Industry standard surface-mount package
  • Silicon optimized for applications switching below <100kHz

Benefits

  • Wide availability from distribution partners
  • Industry standard qualification level
  • Standard pinout allows for drop-in replacement
  • High performance in low frequency applications

Applications

Documents

Design resources

Developer community