ID (@ TA=25°C) max24 A
-
ID max86 A
-
ID (@ TC=25°C) max100 A
-
ID (@ TA=70°C) max19 A
-
ID (@ TC=100°C) max86 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackagePQFN 5 x 6 B
-
PolarityN
-
Ptot (@ TA=25°C) max3.6 W
-
Ptot max114 W
-
Qgd19 nC
-
QG53 nC
-
RDS (on) max3.5 mΩ
-
RDS (on) (@10V) max3.5 mΩ
-
RthJC max1.1 K/W
-
Tj max150 °C
-
VDS max40 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- Low RDSon (less than 3.5mOhms) Lowers Conduction Losses
- Low Thermal Resistance to PCB (less than 1.1°C/W) Enables better thermal dissipation
- 100% Rg tested for Increased Reliability
- Low Profile (less than 0.9 mm) results in Increased Power Density
- Industry-Standard Pinout for Multi-Vendor Compatibility
- Compatible with Existing Surface Mount Techniques for Easier Manufacturing
- Environmentally Friendlier RoHS Compliant Containing no Lead, no Bromide and no Halogen
- MSL1, Industrial Qualification results in Increased Reliability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.