ID (@ TC=100°C) max100 A
-
ID max100 A
-
ID (@ TA=25°C) max45 A
-
ID (@ TC=25°C) max100 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackagePQFN 5 x 6 B
-
PolarityN
-
Ptot (@ TA=25°C) max3.6 W
-
Ptot max104 W
-
Qgd13 nC
-
QG36 nC
-
RDS (on) max1.1 mΩ
-
RDS (on) (@4.5V) max1.35 mΩ
-
RDS (on) (@10V) max1.1 mΩ
-
RthJC max1.2 K/W
-
Tj max150 °C
-
VDS max25 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- Low RDSon (less than 1.10 mOhms)
- Low Thermal Resistance to PCB (less than 1.2°C/W)
- Low Profile (less than 0.9 mm)
- Industry-Standard Pinout
- Compatible with Existing Surface Mount Techniques
- RoHS Compliant, Halogen-Free
- MSL1, Industrial Qualification
- FastIRFET™
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.