Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
IRFB3256
END OF LIFE
discontinued
RoHS Compliant

IRFB3256

END OF LIFE
60V Single N-Channel Power MOSFET in a TO-220AB package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • ID (@25°C) max
    206 A
  • Mounting
    THT
  • Package
    TO-220
  • Polarity
    N
  • Ptot max
    300 W
  • Qgd
    42 nC
  • QG (typ @10V)
    130 nC
  • RDS (on) (@10V) max
    3.4 mΩ
  • RthJC max
    0.5 K/W
  • Tj max
    175 °C
  • VDS max
    60 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
IRFB3256PBF
Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
DE,KR,TW

Product Status discontinued
Infineon Package
Package Name TO220
Packing Size 1000
Packing Type TUBE
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
DE,KR,TW

Features

  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Industry standard through-hole power package
  • High-current carrying capability package

Benefits

  • Multi-vendor compatibility
  • Industry standard qualification level
  • Standard pinout allows for drop in replacement
  • Increased current carrying capability

Applications

Documents

Design resources

Developer community