ID (@25°C) max23 A
-
MountingTHT
-
PackageTO-220
-
PolarityN
-
Ptot max3.8 W
-
Qgd19 nC
-
QG (typ @10V)37 nC
-
RDS (on) (@10V) max90 mΩ
-
RthJC max1.1 K/W
-
Tj max175 °C
-
VDS max150 V
-
VGS(th) range3 V to 5.5 V
-
VGS(th)4.25 V
-
VGS max30 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Industry-leading quality
- Fully Characterized Avalanche Voltage and Current
- Low Gate-to-Drain Charge to Reduce Switching Losses
- Fully Characterized Capacitance Including Effective Coss to Simplify Design
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.