ID (@25°C) max-8 A
-
Moisture Sensitivity Level1
-
PackageSO-8
-
PolarityP+P
-
Qgd (typ)6.3 nC
-
QG (typ @4.5V)13 nC
-
RDS (on) (@10V) max21 mΩ
-
RDS (on) (@4.5V) max32 mΩ
-
RthJA max62.5 K/W
-
Tj max150 °C
-
VDS max-30 V
-
VGS(th) range-1.3 V to -2.4 V
-
VGS(th)-1.8 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Share in WeChat
Scan the QR code with your WeChat App to share this page.