IRF9140SCX
not for new design

IRF9140SCX

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF9140SCX
IRF9140SCX


Product details

  • Configuration
    Discrete
  • ID (@25°C) max
    -18 A
  • ID (@100°C) max
    11 A
  • Package
    TO-257AA
  • Polarity
    P
  • RDS (on) (@25°C) max
    200 mΩ
  • VBRDSS min
    -100 V

OPN
Product Status not for new design
Infineon Package
Package Name TO-204AA (TO-3)
Packing Size N/A
Packing Type N/A
Moisture Level NA
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status not for new design
Infineon Package
Package Name TO-204AA (TO-3)
Packing Size 0
Packing Type
Moisture Level NA
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IRF9140SCX is a high reliability, -100V, single, P-channel MOSFET in a TO-257AA package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, audio amplifiers, and other high-energy pulse circuit applications. It has TX level screening and is reliable for defense applications.

Applications

Documents

Design resources

Developer community