IRF7NA2907SCV
not for new design

IRF7NA2907SCV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7NA2907SCV
IRF7NA2907SCV


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    75 A
  • ID (@25°C) max
    75 A
  • Language
    SPICE
  • Package
    SMD-2
  • Polarity
    N
  • Product Category
    High Reliability MOSFETs
  • RDS (on) (@25°C) max
    4.5 mΩ
  • VBRDSS min
    75 V
  • Voltage Class
    100 V

OPN
Product Status not for new design
Infineon Package
Package Name SMD-2 standard
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status not for new design
Infineon Package
Package Name SMD-2 standard
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
IRF7NA2907SCV is a high reliability, 75V, single, N-channel MOSFET in a SMD-2 package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, audio amplifiers, and other high-energy pulse circuit applications. It has TXV level screening and is reliable for defense applications.

Applications

Documents

Design resources

Developer community