ID (@25°C) max8.3 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
Operating Temperature range-55 °C to 150 °C
-
PackageSO-8
-
PolarityN
-
Ptot (@ TA=25°C) max2.5 W
-
Qgd10 nC
-
QG (typ @10V)28 nC
-
RDS (on) (@10V) max18 mΩ
-
RthJA max50 K/W
-
Tj max150 °C
-
VDS max100 V
-
VGS(th) range3 V to 4.9 V
-
VGS(th)3.95 V
-
VGS max20 V
| Recommended | ||
|
OPN
|
IRF7853TRPBF | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | SO-8 | |
| Packing Size | 4000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN,PH,TH
|
|
| Country of Diffusion (CoD) |
KR,TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SO-8 |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN,PH,TH
|
| Country of Diffusion (CoD) |
KR,TW
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.