ID (@25°C) max-1.7 A
-
Moisture Sensitivity Level1
-
PackageMicro8 (MO-187)
-
PolarityP+P
-
Ptot (@ TA=25°C) max1.25 W
-
Qgd (typ)2.5 nC
-
QG (typ @10V)7.5 nC
-
RDS (on) (@10V) max270 mΩ
-
RDS (on) (@4.5V) max450 mΩ
-
RthJA max100 K/W
-
Tj max150 °C
-
VDS max-30 V
-
VGS(th) min-1 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Fast Switching
- Low Profile (less than 1.1mm)
- Dual P-Channel MOSFET
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.