IRF7493PBF-1

IRF7493PBF-1

80V Single N-Channel HEXFET Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7493PBF-1
IRF7493PBF-1


Product details

  • ID (@25°C) max
    9.3 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    SO-8
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.5 W
  • Qgd
    12 nC
  • QG (typ @10V)
    35 nC
  • RDS (on) (@10V) max
    15 mΩ
  • RthJA max
    50 K/W
  • Tj max
    150 °C
  • VDS max
    80 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
  • VGS max
    20 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community