ID (@25°C) max-5.3 A, 7.3 A
-
Moisture Sensitivity Level1
-
PackageSO-8
-
PolarityN+P
-
Ptot (@ TA=25°C) max6.4 W
-
Qgd (typ)6.4 nC, 5.9 nC
-
QG (typ @10V)23 nC, 22 nC
-
RDS (on) (@10V) max29 mΩ, 58 mΩ
-
RDS (on) (@4.5V) max46 mΩ, 98 mΩ
-
RthJA max50 K/W
-
Tj max150 °C
-
VDS max30 V
-
VGS(th) min1 V, -1 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.