ID (@25°C) max7 A
-
Moisture Sensitivity Level1
-
PackageSO-8
-
PolarityN+N, N+N
-
Ptot (@ TA=25°C) max2 W
-
Qgd (typ)2.1 nC
-
QG (typ @4.5V)13 nC
-
RDS (on) (@4.5V) max30 mΩ
-
RthJA max62.5 K/W
-
Tj max150 °C
-
VDS max20 V
-
VGS(th) range0.6 V to 1.2 V
-
VGS(th)0.9 V
-
VGS max12 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Low RDS(on)
- Dual N-Channel MOSFET
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.