IRF7316PBF-1

IRF7316PBF-1

-30V Dual P-Channel HEXFET Power MOSFET in a SO-8 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF7316PBF-1
IRF7316PBF-1


Product details

  • ID (@25°C) max
    -4.9 A
  • Moisture Sensitivity Level
    1
  • Package
    SO-8
  • Polarity
    P+P
  • Ptot (@ TA=25°C) max
    2 W
  • Qgd (typ)
    5.9 nC
  • QG (typ @10V)
    23 nC
  • RDS (on) (@10V) max
    58 mΩ
  • RDS (on) (@4.5V) max
    98 mΩ
  • RthJA max
    62.5 K/W
  • Tj max
    150 °C
  • VDS max
    -30 V
  • VGS(th) min
    -1 V
  • VGS max
    20 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community