ID (@25°C) max6.5 A
-
Moisture Sensitivity Level1
-
PackageSO-8
-
PolarityN+N, N+N
-
Ptot (@ TA=25°C) max2 W
-
Qgd (typ)6.4 nC
-
QG (typ @10V)22 nC
-
RDS (on) (@10V) max29 mΩ
-
RDS (on) (@4.5V) max46 mΩ
-
RthJA max62.5 K/W
-
Tj max150 °C
-
VDS max30 V
-
VGS(th) min1 V
-
VGS max20 V
|
OPN
|
IRF7313TRPBF-1 |
|---|---|
| Product Status | obsolete |
| Infineon Package | |
| Package Name | SO-8 |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Product Status | obsolete |
|---|---|
| Infineon Package | |
| Package Name | SO-8 |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | - |