ID (@25°C) max3 A
-
Moisture Sensitivity Level1
-
PackageSO-8
-
PolarityN+N
-
Ptot (@ TA=25°C) max3.5 W
-
Qgd (typ)3.5 nC
-
QG (typ @10V)12 nC
-
RDS (on) (@10V) max130 mΩ
-
RDS (on) (@4.5V) max200 mΩ
-
RthJA max62.5 K/W
-
Tj max150 °C
-
VDS max600 V
-
VGS(th) range1 V to 3 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- Industry-standard pinout SO-8 Package
- Compatible with Existing Surface Mount Techniques
- RoHS Compliant, Halogen-Free
- MSL1, Industrial qualification
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.