IRF6892S
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@25°C) max125 A
-
Micro-stencilIRF66S3C-25
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageDirectFET S3C
-
PolarityN
-
Ptot (@ TA=25°C) max2.1 W
-
Ptot max42 W
-
Qgd6 nC
-
QG (typ @4.5V)17 nC
-
RDS (on) (@10V) max1.7 mΩ
-
RDS (on) (@4.5V) max2.6 mΩ
-
RthJC max3 K/W
-
Tj max150 °C
-
VDS max25 V
-
VGS(th) range1.1 V to 2.1 V
-
VGS(th)1.8 V
-
VGS max16 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- 100% Rg tested
- Low Profile (less than 0.7 mm)
- Dual Sided Cooling
- Optimized for Control FET Applications
- Optimized for High Frequency Switching
- Low Package Inductance
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.