IRF6631

IRF6631

A 30V Single N-Channel HEXFET Power MOSFET in a DirectFET SQ package rated at 57 amperes.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF6631
IRF6631


Product details

  • ID (@ TA=25°C) max
    13 A
  • ID (@ TA=70°C) max
    10 A
  • Micro-stencil
    IRF66SQ-25
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    DirectFET SQ
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2.2 W
  • Ptot max
    42 W
  • Qgd
    4.4 nC
  • QG
    12 nC
  • RDS (on) (@4.5V) max
    10.8 mΩ
  • RDS (on) (@10V) max
    7.8 mΩ
  • RDS (on) max
    7.8 mΩ
  • RthJC max
    3 K/W
  • Tj max
    150 °C
  • VDS max
    30 V
  • VGS max
    20 V

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community