IRF6628
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ID (@ TA=70°C) max22 A
-
ID (@ TA=25°C) max27 A
-
Micro-stencilIRF66MX-25
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageDirectFET MX
-
PolarityN
-
Ptot (@ TA=25°C) max2.8 W
-
Ptot max96 W
-
Qgd12 nC
-
QG31 nC
-
RDS (on) max2.5 mΩ
-
RDS (on) (@4.5V) max3.3 mΩ
-
RDS (on) (@10V) max2.5 mΩ
-
RthJC max1.3 K/W
-
Tj max150 °C
-
VDS max25 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.