Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
IRF6215S
END OF LIFE
discontinued
RoHS Compliant

IRF6215S

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF6215S
IRF6215S


Product details

  • ID (@25°C) max
    -13 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Package
    D2PAK (TO-263)
  • Polarity
    P
  • Ptot max
    110 W
  • Qgd
    23.3 nC
  • QG (typ @10V)
    44 nC
  • RDS (on) (@10V) max
    290 mΩ
  • RthJC max
    1.4 K/W
  • Tj max
    175 °C
  • VDS max
    -150 V
  • VGS(th) range
    -2 V to -4 V
  • VGS(th)
    -3 V
  • VGS max
    20 V

OPN
IRF6215STRLPBF
Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Diffusion (CoD)
MY,US

Product Status discontinued
Infineon Package
Package Name D2PAK
Packing Size 800
Packing Type TAPE & REEL LEFT
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Diffusion (CoD)
MY,US

Benefits

  • Planar cell structure for wide SOA
  • Optimized for broadest availability from distribution partners
  • Product qualification according to JEDEC standard
  • Silicon optimized for applications switching below <100kHz
  • Industry standard surface-mount power package
  • High-current carrying capability package (up to 195 A, die-size dependent)
  • Capable of being wave-soldered

Applications

Documents

Design resources

Developer community