IRF5Y540CM
not for new design

IRF5Y540CM

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF5Y540CM
IRF5Y540CM


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    16 A
  • ID (@25°C) max
    18 A
  • Language
    SPICE
  • Package
    TO-257AA
  • Polarity
    N
  • Product Category
    High Reliability MOSFETs
  • RDS (on) (@25°C) max
    58 mΩ
  • VBRDSS min
    100 V
  • Voltage Class
    100 V

OPN
Product Status not for new design
Infineon Package M-TO257-3
Package Name N/A
Packing Size N/A
Packing Type N/A
Moisture Level NA
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status not for new design
Infineon Package M-TO257-3
Package Name -
Packing Size 0
Packing Type
Moisture Level NA
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IRF5Y540CM is a high reliability, 100V, single, N-channel MOSFET in a TO-257AA package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, choppers, audio amplifiers, and other high-energy pulse circuit applications.

Applications

Documents

Design resources

Developer community