IRF5NJ540SCV
Active and preferred

IRF5NJ540SCV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF5NJ540SCV
IRF5NJ540SCV


Product details

  • Configuration
    Discrete
  • ID (@100°C) max
    16 A
  • ID (@25°C) max
    22 A
  • Language
    SPICE
  • Package
    SMD-0.5
  • Polarity
    N
  • Product Category
    High Reliability MOSFETs
  • RDS (on) (@25°C) max
    52 mΩ
  • VBRDSS min
    100 V
  • Voltage Class
    100 V

OPN
IRF5NJ540SCVEPSA1
Product Status active and preferred
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name SMD-0.5 Metal Lid
Packing Size 1
Packing Type TRAY
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
IRF5NJ540SCV is a high reliability, 100V, single, N-channel MOSFET in a SMD-0.5 package. It utilizes HEXFET MOSFET technology to achieve low on-state resistance, high transconductance, and superior reverse energy and diode recovery dv/dt capability. Ideal for power supplies, motor controls, audio amplifiers, and other high-energy pulse circuit applications. It has TXV level screening and is reliable for defense applications.

Applications

Documents

Design resources

Developer community