ID (@25°C) max-4 A
-
Moisture Sensitivity Level2
-
MountingSMD
-
PackageTSOP-6
-
PolarityP
-
Ptot (@ TA=25°C) max2 W
-
Ptot max2 W
-
Qgd2.6 nC
-
QG (typ @4.5V)8.3 nC
-
RDS (on) (@4.5V) max86 mΩ
-
RthJA max62.5 K/W
-
Tj max150 °C
-
VDS max-20 V
-
VGS(th) range-0.45 V to -1.2 V
-
VGS(th)-0.83 V
-
VGS max20 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Benefits
- RoHS Compliant
- Low RDS(on)
- Industry-leading quality
- P-Channel MOSFET
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.