ID (@25°C) max0.6 A
-
Moisture Sensitivity Level1
-
MountingSMD
-
PackageTSOP-6
-
PolarityN
-
Ptot (@ TA=25°C) max2 W
-
Qgd2.2 nC
-
QG (typ @10V)3.9 nC
-
RDS (on) (@10V) max2200 mΩ
-
RthJA max62.5 K/W
-
Special FeaturesSmall Power
-
Tj max150 °C
-
VDS max200 V
-
VGS(th) range3 V to 5.5 V
-
VGS(th)4.25 V
-
VGS max30 V
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- Planar cell structure for wide SOA
- Optimized for broadest availability from distribution partners
- Product qualification according to JEDEC standard
- Silicon optimized for applications switching below <100KHz
- Industry standard surface-mount package
Benefits
- Increased ruggedness
- Wide availability from distribution partners
- Industry standard qualification level
- High performance in low frequency applications
- Standard pinout allows for drop-in replacement
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.